Download document () of 20

154957
Model code: BPZ-MAH-1200

Eaton xEnergy Basic LV systems Low voltage switchgear. Aluminum Rail for vertical interior fittings Width 1200mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
154957
EAN
4015081516971
Product Length/Depth
15 mm
Product Height
25 mm
Product Width
1088 mm
Product Weight
0.47 kg
Compliances
RoHS conform
Model Code
BPZ-MAH-1200

Product specifications

Type
Additional equipment
Color
Other
RAL-number
0
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm
Application
Interior fittings
Material
Metal
Mounting position
Vertical
Horizontal
Housing material
Aluminum
Model
Mounting rail
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Export product specification