
Eaton Bussmann series Fuse-link, LV, 160 A, AC 400 V, NH00, gFF, IEC, dual indicator, insulated gripping lugs
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
160NHFF00BI-400
|
EAN |
5027590437158
|
Product Length/Depth |
79 mm
|
Product Height |
57 mm
|
Product Width |
30 mm
|
Product Weight |
166 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Amperage Rating |
160 A
|
Voltage rating |
400 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gFF
|
Frequency rating - min |
45 Hz
|
Frequency rating - max |
62 Hz
|
Fuse size |
NH00
|
Insulated metal gripping lugs (IMGL) |
Yes
|
Suitable for |
SD00-D Single pole NH Fuse base
Microswitch 170H0236 TD00-D Triple pole NH Fuse base |