Download document () of 20

164347
Model code: XPIX40FBMCB0610

Eaton xEnergy Main LV systems LV switchgear. Partition, devices-/MB area IZMX40, for W=1000mm, fixed

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
164347
EAN
4015081627448
Product Length/Depth
570 mm
Product Height
55 mm
Product Width
909 mm
Product Weight
4.4 kg
Compliances
RoHS conform
Model Code
XPIX40FBMCB0610

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Internal separation form 2a
Internal separation form 3b
Internal separation form 4b
Internal separation form 2b
Internal separation form 4a
Internal separation form 3a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.