Download document () of 20

166988
Model code: CSNR3A3CY2402

Eaton Moeller® series CSNR Connection cable 3 pole, flat/open, 2m

General specifications

Product Name
Eaton Moeller® series CSNR Accessory Connection cable
Catalog Number
166988
EAN
4015081642908
Product Length/Depth
177.8 mm
Product Height
25.4 mm
Product Width
152.4 mm
Product Weight
0.3 kg
Compliances
CE
Model Code
CSNR3A3CY2402

Product specifications

Number of poles
Three-pole
Cable type
Multi-core
Contact surface material
Other
Rated operational voltage (Ue) - max
0 V
Product category
Accessories
Continuity resistor
0 mΩ
Nominal current
0 A
Cable length
2 m
Cable sheath material
Other
Degree of protection
Other
Color cable sheath
Yellow
Electrical connection type (box-sided)
Other
Electrical connection type (field-sided)
M12
Contact body material
Other
Permitted temperature of outer cable (assembled) without vibration - max
70 °C
Permitted temperature of outer cable (assembled) without vibration - min
40 °C
Permitted temperature of outer cable (assembling/handling) - max
70 °C
Permitted temperature of outer cable (assembling/handling) - min
40 °C
Plug-in contact type (box-sided)
Female (bus)
Plug-in contact type (field-sided)
Female (bus)
Positioning cable feed (box-sided)
Other
Positioning cable feed (field-sided)
Straight

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.