Download document () of 20

167291
Model code: E-FAN5

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Filter fans, 5

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
167291
EAN
4015081637942
Product Length/Depth
113 mm
Product Height
252 mm
Product Width
252 mm
Product Weight
1.85 kg
Compliances
RoHS conform
Model Code
E-FAN5

Product specifications

Features
Wall build in
Fitted with:
Filter
Noise emission
42 dBA
Number of fans
1
RAL-number
7035
Rated power
45 W
Voltage rating at AC 50 Hz - max
240 V
Voltage rating at AC 50 Hz - min
230 V
Voltage rating at AC 60 Hz - max
240 V
Voltage rating at AC 60 Hz - min
230 V
Voltage rating at DC - max
0 V
Voltage rating at DC - min
0 V
Functions
Air circulator
Color
Gray
Voltage type
AC
Degree of protection
IP54
12 (NEMA)
Mounting method
Snap mounting
Suitable for
19 inch rack mounting
Volume flow (freeblowing)
292 m³/h

Export product specification