Download document () of 20

170E1292

Eaton Bussmann series high speed microswitch, 1000V, 2A, Non Indicating, Fuse Accessory

General specifications

Product Name
Eaton Bussmann series high speed microswitch
Catalog Number
170E1292
EAN
5027590438230
UPC
051712208840
Product Length/Depth
58 mm
Product Height
61 mm
Product Width
40 mm
Product Weight
70.33333333 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
2 A
Voltage rating
1000 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.