Download document () of 20

170E4608

Fuse-link, high speed, 25 A, AC 1200 V, compact size 1, 43 x 43 x 195 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E4608
EAN
5027590438506
Product Length/Depth
195 mm
Product Height
43 mm
Product Width
43 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC

Product specifications

Amperage Rating
25 A
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
1*
Rated voltage AC
1200 V
Center-to-center distance of connections
165 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Fuse shape
Square body, center bolted tags
Color
None
Construction size
Other
Packaging type
Standard
Voltage rating
1200 V
Type
Fuse
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification