Download document () of 20

170E5208

Fuse-link, high speed, 50 A, AC 1400 V, compact size 1, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E5208
EAN
5027590438520
UPC
051712847247
Product Length/Depth
96 mm
Product Height
50 mm
Product Width
170 mm
Product Weight
219 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
50 A
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
1*
Rated voltage AC
1400 V
Center-to-center distance of connections
100 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Watt losses
15 W
Fuse shape
Square body, flush end contacts
Color
None
Construction size
1*
Packaging type
Standard
Voltage rating
1400 V
Type
Fuse
Fuse type
Flush end
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification