Download document () of 20

170E5421

Fuse-link, high speed, 250 A, DC 750 V, size 1, gR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E5421
EAN
5027590332552
UPC
051712212052
Product Length/Depth
130 mm
Product Height
69 mm
Product Width
51 mm
Product Weight
979 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Used with
Protection of DC circuits in equipment
Amperage Rating
250 A
Breaking capacity
100 kA
Voltage type
DC
Utilization category
gR (general purpose semiconductor protection)
Insulated metal gripping lugs (IMGL)
No
Fuse indicator
Other
Fuse size
1
Class
Class gR
Watt losses
46 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
18000
Mounting dimension
Other
Center-to-center distance of connections
166 mm
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
100 kAIC
Construction size
1
Packaging type
Standard
Voltage rating
750 V
Type
Fuse
Application
traction
Fuse system (according to IEC 60269)
Other

Export product specification