Download document () of 20

170E5448

Fuse-link, high speed, 80 A, AC 2500 V, special DIN 1, aR, IEC, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E5448
EAN
5027590438544
UPC
051712212113
Product Length/Depth
250 mm
Product Height
63 mm
Product Width
120 mm
Product Weight
230 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
80 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
1
Rated voltage AC
2500 V
Center-to-center distance of connections
208 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
36 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Interrupt rating
100 kAIC
Construction size
1
Packaging type
Standard
Voltage rating
2500 V
Type
Fuse
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification