Download document () of 20

170L4250

Fuse-link, high speed, 50 A, AC 1600 V, compact size 1, 43 x 63 x 110 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L4250
EAN
5027590439497
Product Length/Depth
96 mm
Product Height
50 mm
Product Width
170 mm
Product Weight
778 g
Compliances
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
50 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
1600 V
Center-to-center distance of connections
110 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Watt losses
34 W
Fuse shape
Square body, flush end contacts
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
1600 V
Type
Fuse
Application
semiconductor protection
Fuse type
Flush end
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification