Download document () of 20

170L4625

Fuse-link, high speed, 450 A, AC 660 V, Size 1, 51 x 51 x 140 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L4625
EAN
5027590439558
UPC
051712215558
Product Length/Depth
62 mm
Product Height
142 mm
Product Width
230 mm
Product Weight
785 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
DIN

Product specifications

Amperage Rating
450 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
660 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
75 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Construction size
1
Packaging type
Standard
Voltage rating
660 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse system (according to IEC 60269)
Other

Export product specification