Download document () of 20

170L7663

Fuse-link, high speed, 800 A, AC 1000 V, Size 3, 76 x 92 x 83 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L7663
EAN
5027590311762
UPC
051712216098
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1259 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
800 A
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1000 V
Center-to-center distance of connections
82.4 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Watt losses
135 W
Fuse shape
Square body, flush end contacts
Color
None
Construction size
3
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
semiconductor protection
Fuse type
Flush end
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification