Download document () of 20

170L8110

Fuse-link, high speed, 450 A, AC 1000 V, Size 2, 59 x 77 x 204 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L8110
EAN
5027590439978
Product Length/Depth
218 mm
Product Height
57 mm
Product Width
133 mm
Product Weight
880 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
450 A
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
1000 V
Center-to-center distance of connections
171 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
85 W
Fuse shape
Square body, special center bolted tags
Color
None
Construction size
2
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification