Download document () of 20

170L8979

Fuse-link, high speed, 400 A, AC 1000 V, Size 2, 59 x 88 x 150 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L8979
EAN
5027590440240
Product Length/Depth
280 mm
Product Height
65 mm
Product Width
180 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
400 A
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
1000 V
Center-to-center distance of connections
115 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Watt losses
80 W
Fuse shape
Square body, French style bladed tags
Color
None
Construction size
2
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
semiconductor protection
Fuse type
French style
Fuse system (according to IEC 60269)
Other

Export product specification