Download document () of 20

170L9870

Fuse-link, high speed, 750 A, AC 1600 V, Size 3, 74 x 92 x 171 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L9870
EAN
5996516009178
Product Length/Depth
166 mm
Product Height
75 mm
Product Width
94 mm
Product Weight
2.159 g
Certifications
IEC 60269-4

Product specifications

Amperage Rating
450 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
3
Rated voltage AC
1600 V
Center-to-center distance of connections
138 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
145 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Interrupt rating
100 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
1600 V
Type
Fuse
Application
semiconductor protection
Fuse system (according to IEC 60269)
Other

Export product specification