Download document () of 20

170M1359
Model code: FUSE 16A 690V 000/80 GR UC

Fuse-link, high speed, 16 A, AC 690 V, DIN 000, 21 x 40 x 100 mm, gR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1359
EAN
5027590440790
UPC
051712216609
Product Length/Depth
21 mm
Product Height
40 mm
Product Width
100 mm
Product Weight
144.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 16A 690V 000/80 GR UC

Product specifications

Amperage Rating
16 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
gR (general purpose semiconductor protection)
Voltage type
AC
Fuse size
000
Rated voltage AC
690 V
Center-to-center distance of connections
76.7 mm
Current type
AC
Mounting dimension
M8
Class
Class gR
Clearing (I2T)
48 at 660 V
Watt losses
5.5 W
Fuse shape
Square body, slotted offset bolted tags
Pre arc (I2T)
7.2
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
000
Mounting method
DIN 43 620
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse system (according to IEC 60269)
Other

Export product specification