Download document () of 20

170M1519
Model code: FUSE 160A 690V 000F/70 AR UR

Fuse-link, high speed, 160 A, AC 690 V, size 000, 24 x 36 x 96 mm, aR, IEC, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1519
EAN
5027590441124
UPC
051712217156
Product Length/Depth
140 mm
Product Height
40 mm
Product Width
102 mm
Product Weight
145.2 g
Compliances
Contact factory
RoHS Compliant
Model Code
FUSE 160A 690V 000F/70 AR UR

Product specifications

Amperage Rating
160 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
000
Rated voltage AC
690 V
Center-to-center distance of connections
73.8 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Watt losses
32 W
Fuse shape
Square body, offset bolted tags
Color
None
Interrupt rating
200 kAIC
Construction size
000
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification