Download document () of 20

170M1558D

Fuse-link, high speed, 10 A, AC 690 V, DIN 000, gR, DIN, IEC, dual indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1558D
EAN
5027590441179
UPC
051712334891
Product Length/Depth
79 mm
Product Height
51 mm
Product Width
21 mm
Product Weight
134.7 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
10 A
Breaking capacity
200 kA
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
gR (general purpose semiconductor protection)
Voltage type
AC
Fuse size
000
Rated voltage AC
690 V
Current type
AC
Class
Class gR
Clearing (I2T)
27 at 660 V
Watt losses
2.5 W
Fuse shape
Square body, knife blade contacts
Pre arc (I2T)
4
Color
None
Interrupt rating
200 kAIC
Fitted with:
Dual indicator
Connection
Din 43-620 blade end x Din 43-620 blade end
Construction size
000
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
Bladed
Fuse system (according to IEC 60269)
Other

Export product specification