Download document () of 20

170M1572
Model code: USE 170M1572D

Eaton Bussmann series Fuse-link, high speed, 315 A, AC 690 V, 200 kA, DIN 000, 21 x 48 x 79 mm, aR, DIN, IEC, type T indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1572
EAN
5027590441407
UPC
051712254069
Product Length/Depth
260 mm
Product Height
55 mm
Product Width
88 mm
Product Weight
132 g
Compliances
CE
Certifications
IEC
DIN
Model Code
USE 170M1572D

Product specifications

Amperage Rating
315 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
000
Rated voltage AC
690 V
Current type
AC
Class
Class aR
Watt losses
53 W
Color
None
Interrupt rating
200 kAIC
Construction size
000
Voltage rating
690 V
Type
Fuse
Application
semiconductor protection
Fuse type
DIN 43620
Bladed
Fuse system (according to IEC 60269)
Other

Export product specification