Download document () of 20

170M1803
Model code: FUSE 32A 1000V DC IEC aR 000FU/90

Fuse-link, high speed, 32 A, AC 1000 V, size 000, 24 x 36 x 115 mm, aR, IEC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1803
EAN
5027590441711
Product Length/Depth
115 mm
Product Height
24 mm
Product Width
36 mm
Product Weight
0.186 kg
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC 60269
Model Code
FUSE 32A 1000V DC IEC aR 000FU/90

Product specifications

Used with
IGBT inverter circuits with DC link voltages up to 1000 Vdc
Amperage Rating
32 A
Breaking capacity
50 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
000
Rated voltage DC
1000 V
Center-to-center distance of connections
91 mm
Current type
DC
Mounting dimension
M8
Class
Class aR
Watt losses
17 W
Fuse shape
Square body, offset bolted tags
Color
None
Interrupt rating
50 kAIC
Construction size
000
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
IGBT circuits, semiconductor protection
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification