Download document () of 20

170M1812
Model code: FUSE 225A 1000V DC IEC aR 000FU/90

Fuse-link, high speed, 225 A, AC 1000 V, size 000, 24 x 36 x 115 mm, aR, IEC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1812
EAN
5027590441872
UPC
051712683029
Product Length/Depth
115 mm
Product Height
24 mm
Product Width
36 mm
Product Weight
750 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC 60269
Model Code
FUSE 225A 1000V DC IEC aR 000FU/90

Product specifications

Used with
IGBT inverter circuits with DC link voltages up to 1000 Vdc
Amperage Rating
225 A
Breaking capacity
50 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
000
Rated voltage DC
1000 V
Center-to-center distance of connections
91 mm
Current type
DC
Mounting dimension
M8
Class
Class aR
Watt losses
45 W
Fuse shape
Square body, offset bolted tags
Color
None
Interrupt rating
50 kAIC
Construction size
000
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
IGBT circuits, semiconductor protection
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification