Download document () of 20

170M3273

Fuse-link, high speed, 630 A, AC 690 V, compact DIN 1, 45 x 58 x 134 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3273
EAN
5027590446860
UPC
051712255561
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
346.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
630 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
106 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
325000 at 660 V
Watt losses
80 W
Clearing loss
80
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
48500
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
Other
Mounting method
DIN 43 620
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Fuse system (according to IEC 60269)
Other

Export product specification