Download document () of 20

170M3516

Eaton Bussmann series Fuse-link, high speed, 250 A, AC 690 V, compact size 1, 45 x 45 x 140 mm, aR, UL, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3516
EAN
5027590448383
UPC
051712256414
Product Length/Depth
8 mm
Product Height
53 mm
Product Width
137 mm
Product Weight
525 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Product specifications

Amperage Rating
250 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
50 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
28500 at 660 V
Watt losses
40 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
4200
Color
None
Interrupt rating
200 kAIC
Construction size
Other
Mounting method
Flush
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
G/Visual indicator
Fuse system (according to IEC 60269)
Other

Export product specification