Download document () of 20

170M3693
Model code: FUSE 160A 1250V 1*FU/115 AR CU

Fuse-link, high speed, 160 A, AC 1250 V, compact size 1, 45 x 45 x 156 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3693
EAN
5027590449335
UPC
051712256858
Product Length/Depth
59 mm
Product Height
156 mm
Product Width
45 mm
Product Weight
319 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
IEC Rated
UL Recognized
Model Code
FUSE 160A 1250V 1*FU/115 AR CU

Product specifications

Amperage Rating
160 A
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
1*
Class
Class aR
Clearing (I2T)
16000 at 1000 V 21000 at 1250 V
Watt losses
40 W
Fuse shape
Square Body size 1* to 3, US style
Pre arc (I2T)
2600
Interrupt rating
100 kAIC
Connection
Blade end x blade end
Packaging type
Standard
Voltage rating
1300 V (UL), 1250 V (IEC)
Type
Square body US style -FU/115 without indicator
Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fuse type
US Style
FU/115 without indicator

Export product specification