Download document () of 20

170M3959

Fuse-link, high speed, 315 A, AC 1000 V, compact size 1, 43 x 61 x 74 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3959
EAN
5027590450614
UPC
051712678841
Product Length/Depth
96 mm
Product Height
50 mm
Product Width
170 mm
Product Weight
394.171 g
Compliances
RoHS Compliant
EAC
CE
Certifications
IEC 60269-4

Product specifications

Amperage Rating
315 A
Breaking capacity
125 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
1000 V
Center-to-center distance of connections
74 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
130000 at 1000 V
Watt losses
65 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
21500
Color
None
Interrupt rating
125 kAIC
Fitted with:
Type K Indicator for micro
Construction size
Other
Mounting method
Flush
Packaging type
Standard
Voltage rating
1000 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification