Download document () of 20

170M4309

Fuse-link, high speed, 250 A, AC 690 V, size 1, 53 x 69 x 111 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4309
EAN
5027590452182
UPC
051712792417
Product Length/Depth
62 mm
Product Height
142 mm
Product Width
230 mm
Product Weight
1050 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
250 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Center-to-center distance of connections
86.5 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
21000 at 660 V
Watt losses
55 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
3100
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type T Indicator for micro
Construction size
1
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
French style
E/Type indicator for micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification