Download document () of 20

170M4536

Eaton Bussmann series high speed square body fuse, 400 A, AC 1000 V, size 1, 51 x 68 x 102 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4536
EAN
5027590515832
UPC
051712679138
Product Length/Depth
68 mm
Product Height
160 mm
Product Width
51 mm
Product Weight
956 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
400 A
Breaking capacity
100 kA
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Fuse size
1
Rated voltage AC
1000 V
Center-to-center distance of connections
102 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
185000 at 1000 V
Watt losses
75 W
Fuse shape
Square Body size 1* to 3, US style
Pre arc (I2T)
31000
Color
None
Interrupt rating
125 kAIC
Connection
Blade end x blade end
Construction size
1
Packaging type
Standard
Voltage rating
1000 V
Type
Square body US style -FKE/115 type K indicator for micro
Application
DC common bus DC drives power converters/rectifiers
Fuse type
FKE/115 Type K indicator for micro
Fuse system (according to IEC 60269)
Other

Export product specification