Download document () of 20

170M4703

Fuse-link, high speed, 250 A, AC 1250 V, size 1, 53 x 63 x 135 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4703
EAN
5027590454001
UPC
051712248433
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
210 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
250 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
1250 V
Current type
AC
Class
Class aR
Watt losses
60 W
Fuse shape
Square body, special bladed contacts
Color
None
Interrupt rating
100 kAIC
Construction size
1
Packaging type
Standard
Voltage rating
1250 V
Type
Fuse
Application
semiconductor protection
Fuse type
T indicator for micro
Fuse system (according to IEC 60269)
Other

Export product specification