Download document () of 20

170M4740

Fuse-link, high speed, 250 A, AC 1250 V, size 1, 53 x 69 x 160 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4740
EAN
5996516013939
UPC
051712259705
Product Length/Depth
73 mm
Product Height
52 mm
Product Width
170 mm
Product Weight
622 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
CSA Certified

Product specifications

Amperage Rating
250 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
1250 V
Center-to-center distance of connections
115 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Clearing (I2T)
46000 at 1000 V, 615000 at 1250 V
Watt losses
60 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
7750
Color
None
Interrupt rating
100 kAIC
Fitted with:
Type K Indicator for micro
Construction size
1
Packaging type
Standard
Voltage rating
1250 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification