Download document () of 20

170M4760

Fuse-link, high speed, 315 A, AC 690 V, size 1, 53 x 69 x 136 mm, aR, IEC, UL, single indicator, 115 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4760
EAN
5996516013984
UPC
051712259804
Product Length/Depth
73 mm
Product Height
52 mm
Product Width
170 mm
Product Weight
562 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Product specifications

Amperage Rating
315 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Center-to-center distance of connections
115 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Clearing (I2T)
42000 at 660 V
Watt losses
58 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
6200
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Connection
Blade end x blade end
Construction size
1
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Fuse system (according to IEC 60269)
Other

Export product specification