Download document () of 20

170M4954

Fuse-link, high speed, 315 A, AC 1000 V, size 1, 52 x 69 x 74 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4954
EAN
5027590455077
UPC
051712679466
Product Length/Depth
73 mm
Product Height
52 mm
Product Width
170 mm
Product Weight
576 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
UL

Product specifications

Amperage Rating
315 A
Breaking capacity
125 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
1
Rated voltage AC
1000 V
Center-to-center distance of connections
74.6 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Watt losses
60 W
Fuse shape
Square body, flush end contacts
Color
None
Interrupt rating
125 kAIC
Fitted with:
Type K Indicator for micro
Construction size
1
Mounting method
Flush
Packaging type
Standard
Voltage rating
1000 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse system (according to IEC 60269)
Other

Export product specification