Download document () of 20

170M5141

Fuse-link, high speed, 350 A, AC 1250 V, size 2, 61 x 75 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5141
EAN
5027590455824
UPC
051712260190
Product Length/Depth
75 mm
Product Height
138 mm
Product Width
61 mm
Product Weight
247.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
350 A
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Class
Class aR
Clearing (I2T)
97500 at 1000 V 135000 at 1250 V
Watt losses
80 W
Fuse shape
Square Body size 1* to 3, DIN 43653,
Pre arc (I2T)
16500
Interrupt rating
100 kAIC
Connection
Blade end x blade end
Mounting method
DIN 43 620
Packaging type
Standard
Voltage rating
1250 V (IEC), 1300 V (UL)
Type
Square Body DIN 43653, Square body -/110 visual indicator
Application
Semiconductor DC Common bus DC drives power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator

Export product specification