Download document () of 20

170M5358

Fuse-link, high speed, 400 A, AC 690 V, size 2, 61 x 77 x 126 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5358
EAN
5027590456692
UPC
051712260947
Product Length/Depth
286 mm
Product Height
66 mm
Product Width
165 mm
Product Weight
650 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
400 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
690 V
Center-to-center distance of connections
91 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
74000 at 660 V
Watt losses
70 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
11000
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type T Indicator for micro
Construction size
2
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
French style
EKN/Type K Indicator for Micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification