Download document () of 20

170M5425

Eaton Bussmann series Fuse-link, high speed, 800 A, AC 1000 V, size 2, 59 x 59 x 150 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5425
EAN
5027590457118
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
318 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
800 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
2
Rated voltage AC
1000 V
Current type
AC
Class
Class aR
Watt losses
120 W
Fuse shape
Square body, special bladed contacts
Color
None
Interrupt rating
100 kAIC
Construction size
2
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
semiconductor protection
Fuse system (according to IEC 60269)
Other

Export product specification