Download document () of 20

170M5927

Fuse-link, high speed, 500 A, AC 1000 V, size 2, 59 x 77 x 75 mm, aR, IEC, UL, type K indicator, flush end, 16 UNC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5927
EAN
5027590461207
UPC
051712602150
Product Length/Depth
74 mm
Product Height
59 mm
Product Width
77 mm
Product Weight
736.25 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
UL

Product specifications

Amperage Rating
500 A
Breaking capacity
125 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
1000 V
Center-to-center distance of connections
74.4 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Watt losses
95 W
Fuse shape
Square body, flush end contacts
Color
None
Interrupt rating
125 kAIC
Fitted with:
Type K Indicator for micro
Construction size
2
Mounting method
Flush
Packaging type
Standard
Voltage rating
1000 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
GKN/Type K indicator for micro
Fuse system (according to IEC 60269)
Other

Export product specification