Download document () of 20

170M5967
Model code: FUSE 315A 1000V 2KN/110 AR UR

Fuse-link, high speed, 315 A, AC 1000 V, DIN 2, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5967
EAN
5027590333900
UPC
051712602273
Product Length/Depth
138 mm
Product Height
77 mm
Product Width
59 mm
Product Weight
0.909 kg
Compliances
CE
RoHS
Certifications
DIN
IEC
Model Code
FUSE 315A 1000V 2KN/110 AR UR

Product specifications

Amperage Rating
315 A
Breaking capacity
125 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
2
Rated voltage AC
1000 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
75 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Interrupt rating
125 kAIC
Construction size
2
Voltage rating
1000 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Fuse system (according to IEC 60269)
Other

Export product specification