Download document () of 20

170M5969

Fuse-link, high speed, 400 A, AC 1000 V, DIN 2, 59 x 77 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5969
EAN
5027590461368
UPC
051712602297
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
759 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
400 A
Breaking capacity
125 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
2
Rated voltage AC
1000 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
155000 at 1000 V
Watt losses
85 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
26000
Color
None
Interrupt rating
125 kAIC
Construction size
2
Packaging type
Standard
Voltage rating
1000 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification