Download document () of 20

170M6084
Model code: FUSE 550A 690V DIN 3 GR

Fuse-link, high speed, 550 A, AC 690 V, DIN 3, 75 x 89 x 150 mm, gR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6084
EAN
5996516017623
UPC
051712632454
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1487 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
Model Code
FUSE 550A 690V DIN 3 GR

Product specifications

Amperage Rating
550 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
690 V
Current type
AC
Class
Class gR
Watt losses
70 W
Fuse shape
Square body, knife blade contacts
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type T Indicator for micro
Construction size
3
Packaging type
Standard
Voltage rating
690 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
T indicator for micro
Bladed
Fuse system (according to IEC 60269)
Other

Export product specification