Download document () of 20

170M6719

Eaton Bussmann series high speed square body fuse, 1600A 690V HS 3FU/115 AR UC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6719
EAN
5704057036382
UPC
051712265324
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1251 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
1600 A
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Class
Class aR
Clearing (I2T)
3900000 at 660 V
Watt losses
160 W
Pre arc (I2T)
580000
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Packaging type
Standard
Voltage rating
1300 V (UL), 1250 V (IEC)
Type
Square body, US style -FU/115 without indicator
Application
DC common bus, DC drives, power converters/rectifiers
Fuse type
FU/115 without indicator

Export product specification