Download document () of 20

170M7036
Model code: FUSE 2500A 1000V 4SBKN/90 AR

Fuse-link, high speed, 2500 A, AC 1000 V, 200 kA, size 4, 100 x 133 x 90 mm, aR, IEC, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7036
EAN
5996516020951
UPC
051712559355
Product Length/Depth
150 mm
Product Height
94 mm
Product Width
124 mm
Product Weight
5153 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 2500A 1000V 4SBKN/90 AR

Product specifications

Amperage Rating
2200 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
4
Rated voltage AC
1000 V
Center-to-center distance of connections
89.4 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
18000000 at 1000 V
Watt losses
295 W
Pre arc (I2T)
3000000
Color
None
Interrupt rating
200 kAIC
Connection
Din 43-620 blade end x Din 43-620 blade end
Construction size
4
Mounting method
Flush
Packaging type
Standard
Voltage rating
1000 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
SBKN/90 Type K indicator
Fuse system (according to IEC 60269)
Other

Export product specification