Download document () of 20

170M7061

Eaton Bussmann series Fuse-link, high speed, 1600 A, AC 690 V, 200 kA, size 4, 67 x 105 x 105 mm, aR, IEC, single indicator, flush end style fuse.

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7061
EAN
5027590463485
UPC
051712266451
Product Length/Depth
41.798 mm
Product Height
53.01 mm
Product Width
137.998 mm
Product Weight
2150 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Product specifications

Amperage Rating
1600 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Temperature rating
>60°C
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
4
Rated voltage AC
690 V
Center-to-center distance of connections
66.6 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
2050000 at 660 V
Watt losses
220 W
Pre arc (I2T)
305000
Color
None
Interrupt rating
200 kAIC
Construction size
4
Mounting method
Flush
Packaging type
Standard
Voltage rating
690 V, 700 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
B/65 Visual indicator
Fuse system (according to IEC 60269)
Other

Export product specification