Download document () of 20

170M8640
Model code: FUSE 1100A 1000V 3TN/110 AR UR

Fuse-link, high speed, 1100 A, AC 1000 V, DIN 3, 74 x 90 x 139 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8640
EAN
5996516022658
UPC
051712604420
Product Length/Depth
141 mm
Product Height
76 mm
Product Width
82.5 mm
Product Weight
1312 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 1100A 1000V 3TN/110 AR UR

Product specifications

Amperage Rating
1100 A
Breaking capacity
125 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
3
Rated voltage AC
1000 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
2750000 at 1000 V
Watt losses
155 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
460000
Color
None
Interrupt rating
125 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
1000 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification