Download document () of 20

170N3437

Fuse-link, high speed, 65 A, AC 660 V, size 0000, 19 x 17 x 80 mm, gR, IEC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170N3437
EAN
5027590465823
UPC
051712556064
Product Length/Depth
130 mm
Product Height
37 mm
Product Width
100 mm
Product Weight
110 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
65 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
gR (general purpose semiconductor protection)
Voltage type
AC
Fuse size
0000
Rated voltage AC
660 V
Center-to-center distance of connections
63.3 mm
Current type
AC
Mounting dimension
M6
Class
Class gR
Watt losses
8.5 W
Fuse shape
Square body, offset bolted tags
Color
None
Interrupt rating
200 kAIC
Construction size
0000
Packaging type
Standard
Voltage rating
660 V
Type
Fuse
Application
Protection of power rectifiers
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification