Download document () of 20

171134
Model code: Z-BB/UL18/1P1MU+AUX/37

Eaton Moeller series xEffect - Busbar. Phase busbar, 1-phase+HS, 18qmm, pin, 1m

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
171134
EAN
4015081676354
Product Length/Depth
974.6 mm
Product Height
56.8 mm
Product Width
19.3 mm
Product Weight
0.62 kg
Compliances
RoHS conform
Model Code
Z-BB/UL18/1P1MU+AUX/37

Product specifications

Used with
Busbar
Z-BB/UL
Type
  • Busbar
  • Z-BB/UL
Features
Insulated
Can be cut to size
Accessory/spare part type
Busbar for miniature circuit breaker
Electric connection type
Pin
Rated surge voltage
10 KV
Rated uninterrupted current (Iu)
80 A
Static heat dissipation, non-current-dependent
0 W
Suitable for number of devices
0
Application
Switchgear for industrial and advanced commercial applications
Number of poles
Single-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Ambient operating temperature - max
100 °C
Ambient operating temperature - min
-5 °C
Cross section
18 mm²
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Number of modular spacings
1
Number of phases
1
Pitch dimensions
26.4 mm
Rated operational voltage (Ue) - max
1000 V
Rated conditional short-circuit current (Iq)
0 kA
Functions
Busbar
Suitable for
Devices with auxiliary switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.