Download document () of 20

171288
Model code: SL7-AP120-M

Eaton Moeller® series SL7 Acoustic module, 120 V, multi-tone

General specifications

Product Name
Eaton Moeller® series SL7 Acoustic module
Catalog Number
171288
EAN
4015081679164
Product Length/Depth
73 mm
Product Height
71 mm
Product Width
73 mm
Product Weight
0.103 kg
Certifications
UL report applies to both US and Canada
UL Category Control No.: NKCR
CSA-C22.2 No. 14-10
IEC/EN 60529
UL File No.: E29184
CSA-C22.2 No. 94-91
UL
UL 508
CSA Class No.: NKCR7
Certified by UL for use in Canada
IEC/EN 60947-5-1
CE
Model Code
SL7-AP120-M

Features & Functions

Color
Black
Features
Sound pressure adjustable to a minimum of 88 dB
Functions
Other

General

Alarm type
Tone adjustable
Internal sound setting, 3 pole DIP
8 types of sound
Pulsed tone
Continuous tone
Connection to SmartWire-DT
No
Degree of protection
IP66
NEMA 13
Frequency rating
500 - 2700 Hz
Loudness
100 dB
Can be adjusted with built-in potentiometer
Material
Cap: Polycarbonate (PC)
Enclosure: Polycarbonate (PC)
Mounting position
Place only at the highest position on a pole
As required
Overvoltage category
III
Pollution degree
3
Product Category
SL signal towers
Radiation angle
360 °
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Type
Acoustic module
Voltage type
AC

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
60 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Electrical rating

Leakage current
0.003 A
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) - max
45 mA
Rated operational voltage (Ue) at AC - min
110 V
Rated operational voltage (Ue) at AC - max
120 V
Rated operational voltage (Ue) at DC - min
0 V
Rated operational voltage (Ue) at DC - max
0 V

Export product specification