Download document () of 20

171725
Model code: XME2006M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate empty HxW=500x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171725
EAN
4015081680443
Product Length/Depth
8 mm
Product Height
497 mm
Product Width
489 mm
Product Weight
4.162 kg
Compliances
RoHS conform
Model Code
XME2006M

Product specifications

Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.