Download document () of 20

171737
Model code: XPI63CC10

Eaton xEnergy Main LV systems LV switchgear. Arc-free separation for Incomer Sections IZM63, section depth 800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171737
EAN
4015081680559
Product Length/Depth
1300 mm
Product Height
500 mm
Product Width
200 mm
Product Weight
13 kg
Compliances
RoHS conform
Model Code
XPI63CC10

Product specifications

Features
Arc-proof
Surface protection
Primed
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.