Download document () of 20

173038
Model code: XTAAB3

Eaton xEnergy Main LV systems LV switchgear, Bracket for copper for 1 rail

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173038
EAN
4015081696246
Product Length/Depth
48 mm
Product Height
25 mm
Product Width
35 mm
Product Weight
0.09 kg
Compliances
RoHS conform
Model Code
XTAAB3

Product specifications

Accessory/spare part type
Mounting angle bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.