Download document () of 20

173039
Model code: XTANS-DIN939-M10X80

Eaton xEnergy Main LV systems LV switchgear. Stud Screw DIN939 M10x80

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173039
EAN
4015081696253
Product Length/Depth
93 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
0.052 kg
Compliances
RoHS conform
Model Code
XTANS-DIN939-M10X80

Product specifications

Surface protection
Galvanic/electrolytic zinc plated
Material quality
8.8 (steel)
Material
Steel
Working length
80 mm
Screw-in length
1.25 d

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.